Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Main colour
orange RAL 2004
Component material
plastic
Component colour
red
F2=Retaining force N
7000
L=Length
179,4
M=clamping spindle
M12x100
A
31,8
A1
50,8
B
45,2
B1
64,2
B2
23,4
B3
13,4
B5
8
C
50,8
C1
22,5
Clamping force F4 N
3000
Clamping force F3 N
11400
D
8,7
Grip type toggle clamp
vertical
H
226
Hand force FH N
250
L1
125,4
L2
83,2
Opening angle of handle
63°
Opening angle of holding arm
103°
Retaining force F1 N
3200
UNSPSC Code
31162800
hole arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with the versions 05715-10-001000, 05715-10-101000, 05715-10-001200, 05715-10-001800, 05715-10-.010001, 05715-10-001600, 05715-10-101600, 05715-10-002100, 05715-10-002200, 05715-10-002201, 05715-10-002400, 05715-10-003000, 05715-10-003001 and 05715-10-004000.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05880-01
05899
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought