Toggle clamp heavy-duty version steel black oxidised 05400-04
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€131.51
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
heavy-duty version
Version 2
horizontal foot
Product type
fixed clamping spindle
Main
material
steel
Surface finish
body
black oxidised
Component
colour
orange
M=clamping spindle
M12x100
A
30
A1
51
A2
10
A3
25
B
60
B1
86,5
B3
12
C
58
C1
30
Clamping force
F3
N
1400
D
8,3
Grip type toggle clamp
vertical
H
250
Hand
force
FH N
500
L
144
L1
60
L2
23
Opening
angle of
handle
125°
Opening
angle of
holding arm
180°
Retaining
force
F1 N
8000
S
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Thrust spindle and nuts phosphated.
Hinge pins and hinge bushes case-hardened.
Plastic grip oil-resistant.
Thrust spindle and nuts phosphated.
Hinge pins and hinge bushes case-hardened.
Plastic grip oil-resistant.
Note
Oil all joints regularly.
Drawing reference
1) adjustable clamp arm guide
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.