Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
heavy-duty version
Version 2
horizontal foot
Product type
fixed clamping spindle
Main material
steel
Surface finish body
black oxidised
Component colour
orange
M=clamping spindle
M16x150
A
40
A1
64
A2
12
A3
40
B
75
B1
104
B3
16
C
70
C1
38
Clamping force F3 N
1850
D
10,3
Grip type toggle clamp
vertical
H
295
Hand force FH N
500
L
188
L1
75
L2
37
Opening angle of handle
130°
Opening angle of holding arm
195°
Retaining force F1 N
15000
S
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Thrust spindle and nuts phosphated.
Hinge pins and hinge bushes case-hardened.
Plastic grip oil-resistant.
Note
Oil all joints regularly.
Drawing reference
1) adjustable clamp arm guide
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought