Toggle clamp Standard steel galvanised 05705-01-01500
Sales unit
€19.07
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
vertical foot
Product type
fixed clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
60
A
12,7
A1
27
B
12
B1
6
C
34
C1
11
C2
5,5
Clamping force
F3
N
900
D
5,2
Grip type toggle clamp
vertical
H
136
Hand
force
FH N
200
L1
26,9
M
M6x50
Opening
angle of
handle
75°
Opening
angle of
holding arm
95°
Retaining
force
F1 N
1500
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05705-01-00800 and 05705-01-01500.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05241
05260
05885-01
05887-01
05888
05280
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.