Toggle clamp mini steel orange RAL 2004 galvanised 05730-03-00900
Sales unit
€14.11
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
mini
Version 2
with angled foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Main
colour
orange RAL 2004
Component
material
plastic
Component
colour
red
F2=Retaining force N
900
L=Length
60,3
M=clamping spindle
M5x40
A
20,6
A2
5,6
A3
10,3
B
19,5
B1
31
B2
9
B3
5
B4
7,4
B5
2
B6
34
C
50,9
C1
7,9
Clamping
force
F4 N
500
Clamping force
F3
N
200
D
4,4
Grip type toggle clamp
vertical
H
75
Hand
force
FH N
50
L1
30,6
L2
12,7
Opening
angle of
handle
170°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
400
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
The clamping spindle is supplied with a neoprene thrust pad.
Accessory
Locking washers for clamping spindles 05891-01.
Rigid clamping spindles 05885-01.
Clamping spindles with vulcanised neoprene thrust pad 05887-01.
Rigid clamping spindles 05885-01.
Clamping spindles with vulcanised neoprene thrust pad 05887-01.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.