Toggle clamp horizontal foot steel galvanised 05020-16
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€69.77
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
horizontal foot
Version 2
with clamping spindle
Product type
large version
Main
material
steel
Surface finish
body
galvanised
M=clamping spindle
M16x140
A
50
B
70
D1
12,5
F
kN
6
Grip type toggle clamp
vertical
H
58
H1
101
H2
30
H3
116
H4
27
L
15
L1
max.
215
L1
min.
55
L2
100
L3
90
L4
20
Plastic Grips
05200-140
R1
300
R2
305
S
30
S1
5
S3
44
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
See 05200 – 05280 for accessories.
Drawing reference
1) plastic grip 05200
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.