Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
vertical foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
70
A
12,7
A1
27
B
12
B1
6
B2
12,2
B3
6,2
C
34
C1
11
C2
5,5
Clamping force F4 N
1000
Clamping force F3 N
800
D
5,2
Grip type toggle clamp
vertical
H
136
Hand force FH N
100
L1
43
L2
24,9
M
M6x50
Opening angle of handle
75°
Opening angle of holding arm
95°
Retaining force F1 N
1200
Retaining force F2 N
1600
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Note
Clamping spindles with neoprene thrust pad.
The version 05700-10-07000 does not have a neoprene thrust pad.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought