Toggle clamp vertical foot steel galvanised 05040-081
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€30.11
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
vertical foot
Version 2
without clamping spindle
Product type
with solid clamping arm
Main
material
steel
Surface finish
body
galvanised
M=clamping spindle
M8
A
max.
21
A
min.
19
D1
7
D2
8,5
F
kN
2,2
Grip type toggle clamp
vertical
H
26,5
H1
45,5
H2
14
H3
52,5
H4
12
J
6,5
L
7
L1
75
L3
39
L4
9
Plastic Grips
05200-115
R1
103
R2
143
S
6
S2
23
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
Screws not supplied.
See 05200 – 05280 for accessories.
See 05200 – 05280 for accessories.
Drawing reference
1) Weldable
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.