Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
vertical foot
Version 2
with clamping spindle
Main material
steel
Surface finish body
galvanised
M=clamping spindle
M6x50
A max.
14
A min.
12
D1
5,5
F kN
1
Grip type toggle clamp
vertical
H
21
H1
37
H2
11,5
H3
43
H4
11
J
5,5
L
5,5
L1 max.
46
L1 min.
23
L3
32
L4
9
Plastic Grips
05200-105
R1
70,5
R2
121
S
13,5
S1
6
S2
23
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
See 05200 – 05280 for accessories.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought