Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle hook clamp
Version 2
with catch plate
Product type
standard
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
oil-resistant
Component colour
red
F1=Tractive force N
3000
L=Length
247
A
35
A1
19
A2
8
B
52
B1
36
B2
29
B3
57
B4
41
B5
34
Clamping travel L3
90
D
6,5
D1
8
Grip type toggle clamp
horizontal
H
35
Hand force FH N
160
L1
68,2
L2
84
Opening angle of handle
155°
R
7
Retaining force F2 N
4000
T
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought