Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hose clip
DIN
DIN 3017-1
Main material
stainless steel
Surface finish body
bright
B1
11,5
Band width B (mm)
9
Clamping range D (mm)
10-16
S
0,7
Steel code
1.4301
Tightening torque Nm
3 +0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Strap, housing and screw stainless steel 1.4301 (W4).

Version
Strap, housing and screw bright.
Note
DIN 3017-1 Form A hose clips are multi-sector hose clips with a very large clamping range, used for fastening smooth hoses.

Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.

Screw head: Hex 7 AF with slit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought