Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hose clip
DIN
DIN 3017-1
Main material
steel
Surface finish body
galvanised
S=Thickness
0,8
B1
11,5
Band width B (mm)
9
Clamping range D (mm)
150-170
Tightening torque Nm
3 +0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Strap and housing steel (W1).
Steel screw.
Version
Strap and housing bright zinc-plated (strap from D=32-50 galvanised).
Screw bright zinc-plated, trivalent blue passivated.
Note
DIN 3017-1 Form A hose clips are multi-sector hose clips with a very large clamping range, used for fastening smooth hoses.

Tried and tested with high strap tensile forces, narrow strap width and low weight. The rounded and burr-free strap edges prevent damage to the hoses.

Screw head: Hex 7 AF with slit and cross.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought