Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting clips
Version 1
double leg
DIN
DIN 72573
Form
A
Form definition
For 2 lines
Main material
stainless steel
Surface finish body
bright
B=Width
12
D1=Diameter
16
D2=Fastening hole
5,8
S=Thickness
1,5
A
32,5
Anzahl Leitungen
2
H
15,3
L3
66
L4
52
UNSPSC Code
39121705
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel galvanised, thick-film passivated.
Stainless steel bright.
Note
DIN 72573 double-tab clips for several cables. For securely fastening several cables, wires, pipes or hoses. The standard design ensures a reliable, vibration-resistant and durable fixation.

They are ideal for applications in machine construction, vehicle construction and electrical installations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought