Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pipe clip
Version 1
single leg
Version 2
lightweight
DIN
DIN 1596
Main material
stainless steel
Surface finish body
bright
B=Width
16
D1=Diameter
7
D2=Fastening hole
6.6
S=Thickness
2
Clamping range D1 inches
0.22-0.28
Clamping range D1 mm
5,5-7
H
5
L1
26
L2
14
L3
31,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Single leg pipe clips, pre-tensioned, DIN 1596 lightweight version.

These pipe clips are used to fasten and install light pipework, cables and various cylindrical parts.

The pipe clips are designed to grip the pipe. Optimum clamping is achieved through tightening the fastening screw.

D1 = 52 is similar to DIN 1596.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought