Round steel bracket stainless steel A4 bright 07860-3064
- Designed as per DIN 3570, Form A
- Made from sturdy round steel
- Uniform thread flanks for easy assembly
- High load-bearing capacity and durability
Sales unit
€12.42
plus sales tax
Added to your shopping cart
Designation
Round steel bracket
DIN
DIN 3570
Form
A
Main
material
stainless steel A4
Surface finish
body
bright
A=Diameter
64
B=Thread length
50
D1=For diameter
57-60,3
D2=Diameter
10,76
D3=Thread
M12
H1=Total height
109
E
76
Tube
nom. diameter
(inch)
2
Tube
nom. diameter
(mm)
50
UNSPSC Code
31000000
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
Steel or A4 stainless steel (1.4571).
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 3570 Form A round steel bracket, for the secure fastening of pipework to profile rails, brackets or steel structures.
These can be used as fixed points and as support points. When used as a support point, the nuts at the top and bottom must be tightened onto the component. The pipe should remain free to move to allow for thermal expansion.
These can be used as fixed points and as support points. When used as a support point, the nuts at the top and bottom must be tightened onto the component. The pipe should remain free to move to allow for thermal expansion.
Scope of delivery
Round steel brackets are supplied without nuts.
Accessory
07210 DIN 934 hexagon nuts.
07213 DIN 982 hexagon nuts with polyamide screw lock.
07214 DIN 985 hexagon nuts with polyamide screw lock.
07215 DIN 980 hexagon nuts with screw lock.
07216 Hexagon nuts with serrated flange.
07217 DIN 6923 / EN 1661 hexagon nuts with flange.
07300 DIN EN ISO 7089 A medium washers.
07213 DIN 982 hexagon nuts with polyamide screw lock.
07214 DIN 985 hexagon nuts with polyamide screw lock.
07215 DIN 980 hexagon nuts with screw lock.
07216 Hexagon nuts with serrated flange.
07217 DIN 6923 / EN 1661 hexagon nuts with flange.
07300 DIN EN ISO 7089 A medium washers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.