Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Round steel bracket
Version 1
long
DIN
ÄHNLICH DIN 3570
Form
A
Main material
steel
Surface finish body
electro zinc-plated
A=Diameter
30
B=Thread length
41
D1=For diameter
25-26,9
D2=Diameter
8,95
D3=Thread
M10
H1=Total height
74
E
40
Tube nom. diameter (inch)
3/4
Tube nom. diameter (mm)
20
UNSPSC Code
31000000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or A4 stainless steel (1.4571).

Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Long round steel brackets, similar to DIN 3570 Form A, for the secure fastening of pipework to profile rails, brackets or steel structures.

These can be used as fixed points and as support points. When used as a support point, the nuts at the top and bottom must be tightened onto the component. The pipe should remain free to move to allow for thermal expansion.

These round steel brackets comply with DIN 3570 in all dimensions, except that the overall height H1 and the thread length B have been increased. This is particularly useful when the bracket is to be fitted to very thick clamping plates or through thick supporting surfaces.
Scope of delivery
Round steel brackets are supplied without nuts.
Accessory
07210 DIN 934 hexagon nuts.
07213 DIN 982 hexagon nuts with polyamide screw lock.
07214 DIN 985 hexagon nuts with polyamide screw lock.
07215 DIN 980 hexagon nuts with screw lock.
07216 Hexagon nuts with serrated flange.
07217 DIN 6923 / EN 1661 hexagon nuts with flange.
07300 DIN EN ISO 7089 A medium washers.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought