Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Carabiner clip
DIN
DIN 5299
Form
C
Main material
steel
Surface finish body
electro zinc-plated
B=Width
4
D=diameter
8
FT=load capacity kg
120
L=Length
50
B1
7
D1
15
D2
5
Size
50x5
UNSPSC Code
31162613
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
electro zinc-plated.
Note
The DIN 5299 steel carabiner clip, Form C, is an essential component in mechanical engineering that fulfils the highest standards. Manufactured as per DIN standards, it is a reliable connection solution for various applications in machine and plant construction. The steel construction ensures high strength and durability, while the special C shape enables easy handling. This carabiner clip is versatile and offers a load capacity that meets the requirements of demanding environments.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought