Link steel plastic-coated 07795-1010000
- Used as a coupling link in chain slings
- Load capacity up to 10,000 kg
- With BG approval and H stamp
Sales unit
€40.06
plus sales tax
Added to your shopping cart
Designation
Link
Main
material
steel
Surface finish
body
plastic-coated
FT=load capacity kg
10000
A
34,3
D1
39,5
Grade
10
L
102
L1
40,5
S
20,6
S1
20,6
UNSPSC Code
31161548
for chain
mm
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Grade 10.
Plastic-coated, red.
Plastic-coated, red.
Note
The connecting links are inserted as a coupling link in a chain sling between suspension link/chain, chain/chain or load hook/chain.
The connecting links correspond to the Machinery Directive and are BG certified (H stamp).
The connecting links correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range
From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.