Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Round sling
Version 1
single sleeve
Main material
polyester
Main colour
red
FT=load capacity kg
5000
L= length of inserts
1 m
B
72
H
28
UNSPSC Code
31161547
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyester.
Version
Single sleeve.
Note
The round slings comply with DIN EN 1492-2. They are made of high-strength endless polyester fibre cords. These polyester fibre cords are protected by a sturdy and seamlessly woven polyester sleeve. This sleeve surface is also impregnated with polyurethane to make it abrasion-proof. The working load limit (WLL) and the cord tonnage (tonne capacity per cord) are either woven into or printed on the protective sleeve of the sling. The safety label with the CE mark and technical data is firmly sewn onto the sling.

The colour of the round sling corresponds to the colour code scheme for load capacities of textile type slings.

These round slings have high UV resistance and low moisture absorption.

Safety factor 7:1
Example: WLL 1000kg = break load 7000kg.

These round slings carry the CE mark according to the European machinery directive.

Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought