Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cover plate
Version 1
Double clamp fitting
DIN
DIN 3015-3
Main material
steel
Surface finish body
zinc-nickel coated
B=Width
30
L=Length
65
D4
9
H
7
S
3
Size
3
Suitable for DIN 3015-3 double clamp fitting
Size 3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Zinc-nickel coated.
Note
Cover plates for DIN 3015-3 double clamp fittings.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought