Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Support rail nut
DIN
DIN 3015-2
Main material
steel
Surface finish body
zinc-nickel coated
G=Thread
M12
A
13
D1
19,8
D2
24
H
23
H1
8,8
H2
8,8
Suitable for DIN 3015-2 heavy series
size 4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Zinc-nickel coated.
Note
Support rail nuts for clamp fittings DIN 3015-2 heavy duty series.

For mounting pipe and hose clamps in conjunction with support rails 07841-20.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought