Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Support rail
DIN
DIN 3015-2
Main material
steel
Surface finish body
galvanised
L=Length
1000
A
13
B2
40
H2
22
S
5
Suitable for DIN 3015-2 heavy series
size 1–4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright or galvanised and trivalent blue passivated.
Note
Support rails for clamp fittings DIN 3015 part 2 heavy duty series.

For mounting pipe and hose clamps in conjunction with support rail nuts 07841-22.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought