Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Weld-on plate
Version 1
light series
DIN
DIN 3015-1
Main material
steel
Surface finish body
phosphated
B=Width
30
G=Thread
M6
L=Length
42
D3
12
H
6,5
L1
26
S
3
Size
2
Suitable for DIN 3015-1 light series
size 2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Phosphated
Note
Weld-on plate for clamp fitting DIN 3015-1 light series
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought