Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Weld-on plate
Version 1
heavy duty series
DIN
DIN 3015-2
Main material
steel
Surface finish body
phosphated
B=Width
30
G=Thread
M10
L=Length
100
D3
18
H
8
L1
60
S
8
Size
3
Suitable for DIN 3015-2 heavy series
size 3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Phosphated
Note
Weld-on plates for clamp fitting DIN 3015-2 heavy duty series
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought