Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Support plate
Version 1
square
Version 2
serrated
Main material
carbide
A=Length
12,7 -0,13
B=Width
12,7 -0,13
S
3,2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbide.
Version
sintered.
Note
These carbide gripper pads are available as serrated or wedge grips. They have many uses i.e. they can be glued onto cast iron baseplates.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought