{"product":{"productId":"agid.37070","price":0.11,"name":"Grub screw with hexagon socket and pointed end DIN EN ISO 4027"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Steel grade 45 H, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Show more
Show less
Description
Material
Steel or stainless steel A2.
Version
Steel grade 45 H, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Note
By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.