Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grub screw
Version 1
with flat point
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main material
steel
Surface finish body
bright (black)
Main colour
black
D1=Thread
M6
G=thread / for thread
M6
L=Length
12
D2
4
Kind of fastening
hexagon socket
SW
3
T
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel grade 45 H, bright (black) or galvanised.
Stainless steel A2-70, bright
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought