Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grub screw
Version 1
with hex socket and pin
DIN EN ISO
Product type
Grub screw
Main material
steel
Surface finish body
bright (black)
D1=Thread
M3
L=Length
20
D2
2
Grade
45 H
Kind of fastening
hexagon socket
L1 max.
1,75
SW
1,5
T
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 45 H, bright (blackened) or electro zinc-plated.
Stainless steel A2 or stainless steel A4, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought