Engagement element with external toothing stainless steel bright 07820-183346
- Flexible fastening options due to the combination of snap-in elements
- Defined position due to positive connection
- compact design
- Small adjustable angle (9° or 7.5°)
Sales unit
€17.44
plus sales tax
Added to your shopping cart
Designation
Engagement element
Version 1
with external toothing
Form
H
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
Surface finish
component
bright
D2=Fitting bore
5H8
D3=Thread
M5
D4=Outside diameter
33
H=Height
13
B2
18
B3
18
No. of
teeth
46
UNSPSC Code
31161503
drill Ø
D1
6,2
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Ratchet elements are used to connect two components together in any angular position with a positive fit. The ratchet elements with internal toothing (Forms A–D) can be combined with the ratchet elements with external toothing (Forms E–H) in any way depending on the application and installation possibilities. The springs mean that a new angular position can be quickly implemented.
Material
Ratchet element steel or stainless steel 1.4305.
Spring stainless steel 1.4310.
Cap screws steel or stainless steel A 2.
Version
Ratchet element black oxidised steel or bright stainless steel.
Spring bright.
Cap screw blackened steel grade 8.8 or bright A2-70 stainless steel.
Spring bright.
Cap screw blackened steel grade 8.8 or bright A2-70 stainless steel.
Note for ordering
2 cap screws M3x8 or M5x10 are supplied with the internal toothed ratchet elements Forms A and B.
A stainless steel spring is supplied with the external toothed ratchet elements Forms E to H.
A stainless steel spring is supplied with the external toothed ratchet elements Forms E to H.
Note
Use DIN 7984 low headed cap screws for fastening the Form A and B ratchet elements.
Functions
The ratchet elements are used for rotary adjustment of components. Fastening options can be arranged according to the application.
Drawing reference
1) disengaged
2) engaged
2) engaged
Accessory
DIN 912/DIN EN ISO 4762 cap screws
DIN 6912 cap screws
DIN 6912 cap screws
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.