Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft collar
Form definition
slitted inside
Main material
plastic
Component material
stainless steel
B=Thickness
14
D1=Internal diameter
20
D2=Outside diameter
40
D3=Thread
M4
SW=key width
3
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Shaft collar plastic.
Screw and nut stainless steel.
Note
These plastic shaft collars are an excellent solution for axially securing shafts.

They are light and easy to fit and can be mounted radially as a stop. These shaft collars are especially effective in combination with pillow block and flange block bearings.

The shaft collars are made from high-quality plastic and offer excellent resistance to corrosion and wear.

Clamping is achieved by reducing the slot width via the stainless steel tightening nut, which can be tightened or loosened using a standard spanner.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought