Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft collar
Version 1
Grub screw
Version 2
with hexagon socket
DIN
DIN 705
Form
E
Form definition
grub screw with hexagon socket
Main material
steel
Surface finish body
galvanised, blue-passivated
Component material
steel
B=Thickness
12
D1=Internal diameter
15
D2=Outside diameter
25
D3 grub screw
M6x8
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Shaft collar bright or galvanised, blue passivated.
Grub screw grade 45H, bright (black) or galvanised, blue passivated.
Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought