Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft collar
Version 1
Grub screw
Version 2
with hexagon socket
DIN
DIN 705
Form
E
Form definition
grub screw with hexagon socket
Main material
steel
Surface finish body
galvanised, blue-passivated
Component material
steel
B=Thickness
18
D1=Internal diameter
50
D2=Outside diameter
80
D3 grub screw
M10x16
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Shaft collar bright or galvanised, blue passivated.
Grub screw grade 45H, bright (black) or galvanised, blue passivated.
Version
Bright.
Drawing reference
1) Second grub screw from D1 ≥ 75
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought