Shaft collar Two-piece stainless steel A4 bright 07812-01504
- Dimensionally precise
- Very high retaining forces
- Quick and easy assembly
- Prevents damage to the shaft
- Temperature range: -40 °C to +175 °C
Sales unit
€14.08
plus sales tax
Added to your shopping cart
Designation
Shaft collar
Version 1
Two-piece
Main
material
stainless steel A4
Surface finish
body
bright
B=Thickness
13
D1=Internal diameter
15
D2=Outside diameter
34
C
(DIN 912)
M5x16
R
39,4
Steel code
1.4404
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.
Version
Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note
Two-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.