Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Shaft collar
Version 1
with contact face
Version 2
two-piece
Main material
stainless steel
Surface finish body
bright
B=Thickness
15
D1=Internal diameter
32
D2=Outside diameter
58
D=Thread
M5
H=Height
25
L=Length
29
C (DIN 912)
M6x18
L1
18
R
58,6
Steel code
1.4305
T
7
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Note
Two-piece shaft collars with support face surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.

The two-part design enables quick and easy mounting without having to dismantle neighbouring components.

The tapped mounting holes on the support face of the two-piece shaft collars can be used to attach other elements such as shift levers or cams to shafts and axles. They can be mounted easily and securely with strong clamping forces through reduction of the slot thickness without damaging the surface of shafts and axles.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought