Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cover
Version 1
for bores
Version 2
for hex socket
Main material
aluminium
Surface finish body
anodised
Main colour
black
Component material
nitrile rubber
D=diameter
37
H=Height
10,6
D1
16,9
G
M20
H1
1,5
Suitable for bores / hex sockets
17
UNSPSC Code
31161502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Using caps on the holes in the machining area reduces set-up times, as less time is required for cleaning, e.g. the accumulation of coolants in screw heads.
Material
Aluminium cap.
Screw stainless steel,
O-ring NBR.
Version
Cap black anodised.
Assembly
Insert the cap into the hole or hexagon and tighten it with the help of a screwdriver until the screw head and the end face of the cap are flush.
Advantages
Non-destructive reusable system.
Prevents swarf and coolant from building up and accumulating in screw heads and counterbores.
Quick and easy assembly and dismantling. Minimises the spraying of coolants when blowing out with compressed air.
On request
Individual versions and colours.
Accessory
Socket head screws DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought