Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Assembly tool
Version 1
for separable hexagon nut
Main material
aluminium
D=diameter
15
H=Height
13,3
L=Length
80
D1
2
D2
1,5
H1
5
H2
5
UNSPSC Code
31161514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Assembly tools for opening the two-part hexagon nuts.
Material
Aluminium.
Version
Bright.
Accessory
07240-10 Two-part hexagon nuts without collar.
07240-11 Two-part hexagon nuts with collar.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought