Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball head screw
Product type
screw
Main material
stainless steel A4
Surface finish body
polished
D=Thread
M4
G=thread / for thread
M4
L=Length
6
SW=key width
6
D1
11
K
3
Kind of fastening
two flats
Packaging type
bulk materials
R1
6,7
Steel code
1.4404
T
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4404.

Version
Polished.
Note
Ideal elements for fastening cladding panels, Plexiglas covers etc. The oversized flange and the thread undercut ensure a stress-free, uniform force distribution on the respective surfaces. Projecting edges are kept to a minimum by the head height being kept as low as possible. An open-end spanner is used to screw the fastener in.
The surface of the ball head screw is polished and, with regard to design optimised for the use in hygienic environments. The surface is polished to a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Accessory
For damage-free tightening and loosening of the screw we recommend the open-end spanners together with the protective caps (96661-03).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought