Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw
Version 1
rounded head
DIN EN ISO
DIN EN ISO 7380-1
Form
A
Form definition
with hexagon socket
Product type
screw
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M3
G=thread / for thread
M3
L=Length
12
SW=key width
2
DK
5,7
Grade
70
K
1,65
Kind of fastening
hexagon socket
Lg max.
1,5
Ls min.
0
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought