Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
C-Washer
DIN
DIN 6372
Product type
washer
Main material
QT steel
Surface finish body
tempered, black oxidised
B=Slot width
5,25
D1=Internal diameter
5,25
D2=Outside diameter
17
G=thread / for thread
M5
H=Height
5
D3
12
Kind of fastening
bore
L
0,75
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
Drawing reference
1) cross knurl
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought