Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Captive C-washer
DIN
DIN 6371
Product type
washer
Main material
QT steel
Surface finish body
nitrided and black oxidised
D2=Outside diameter
38
G=thread / for thread
M9
H=Height
9,8
B
7,5
D1
9
D3
6
F
3
Kind of fastening
bore
L1
19,6
L2
11
L3
29
L4
19
Steel code
1.0760
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.0760.
Version
Nitrided and black oxidised.
Note
07520-14 is not a DIN standard.
For suitable shoulder screws see 07530.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought