Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cap nut
Product type
nut
Main material
stainless steel A4
Surface finish body
polished
D=Thread
M8
G=thread / for thread
M8
SW=key width
13
B
0,8
C
1,6
D1
16
H
12
Kind of fastening
hex head
Packaging type
packaged individually
R1
20
Steel code
1.4404
T
8
W
30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4404.

Version
Polished.
Note
The surface of the cap nut is polished and, with regard to design optimised for the use in hygienic environments. The top of the nut is spherical and the collar has a conical formed top face. The nut has been designed as a low version so as to keep troublesome corners as few as possible. Due to the extremely high quality surface finish of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface.
On request
Inch threads, high versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought