Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clevis
Version 1
with threaded pin
Main material
stainless steel
D=Thread
M6
L=thread length
15
B
7
D1
6
D2
16
H
19
H1
12
H2
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Carbon steel 1.1191 or stainless steel 1.4305.

Version
QT steel tempered and black oxidised.
Stainless steel bright.
Note
Suitable hinge pin, see 04250.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought