Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Countersunk screw
Version 1
with hexalobular socket
DIN EN ISO
DIN EN ISO 14581
Product type
screw
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M4
G=thread / for thread
M4
L=Length
20
TX=Internal drive
20
DK
8,4
Grade
70
K
2,7
Kind of fastening
hexalobular socket
Lg max.
1,4
Ls min.
0
UNSPSC Code
31161502
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel grade 8.8, electro zinc-plated.
Stainless steel A2-70, bright
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought