Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Washer
Version 1
for cap screws
DIN
DIN 433
Main material
steel
Surface finish body
galvanised
For=For screws
M3
D1
3,2
D2
6
H
0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Washers steel or stainless steel.
Version
Steel bright or galvanised.
Stainless steel bright.
Note
DIN 433 washers are washers manufactured as per the DIN 433 standard. The washers are used to distribute the load over a larger area and prevent the screw head or nut from penetrating the material.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought