Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spring washer
Version 1
for cap screws
DIN
DIN 7980
Main material
steel
Surface finish body
bright
D1=Outside diameter
7
D=diameter
4,1
For=For screws
M4
H=Height
2,83
S=thickness
1,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spring washer steel or stainless steel.
Version
Steel bright or galvanised.
Stainless steel bright.
Note
The DIN 7980 spring washer is a washer that has been specially developed for use in conjunction with screws or bolts. They are used to secure a connection and prevent a screw from loosening unintentionally.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought