Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Disc spring
DIN EN
DIN EN16983
Main material
steel
Surface finish body
phosphated and lubricated
D1=Internal diameter
4,2
D2=Outside diameter
10
H=Height
0,7
E
0,4
F N
189
H1
0,3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spring steel.
Stainless steel.
Version
Phosphated and oiled.
Note
If several disc springs are assembled to form a spring packet i.e. concave face to convex face, the spring force of a single disc can be multiplied by the number of discs giving high spring force with short spring travel.
If several disc springs are assembled to form a spring column i.e. concave face to concave face and convex face to convex face, the spring force of the entire column is the same as that of a single disc giving low spring force with long spring travel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought