Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End cap
Main material
polythene
Main colour
black
H=Height
10
SW
8

Description

Material
Body polyethylene.
Version
Body white or black.
Note
Suitable for DIN 931, DIN 933 hex head bolts and DIN934 hex nuts.
Application
The end caps with hex socket serve as protection against dirt, sharp edges and conceal protruding screw heads and nuts.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought