Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Extension nut
Version 1
3xD high
Product type
nut
Main material
QT steel
Surface finish body
black oxidised
D=Thread
M6
G=thread / for thread
M6
H = 3 x D
18
H=Height
18
SW=key width
10
E
11,5
Grade
10
Kind of fastening
hex head
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Steel grade 10, black oxidised.
Note
For functional and safety reasons screws should be screwed into a maximum of half the nut height from both sides. Minimum thread depth 1x diameter.
On request
DIN ISO 272 spanner sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought