Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Eye bolt
DIN
DIN 444
Form
B
Product type
screw
Main material
stainless steel A2
Surface finish body
bright
B=Thread length
36
D1=Thread
M14
G=thread / for thread
M14
L=Length
130
D2
14
D3
28
Kind of fastening
eye
R
6
S
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel grade 8.8, black oxidised.
Stainless steel A2-70, bright.
Note
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought