Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Eye bolt
Version 1
with long thread
DIN
DIN 444
Form
B
Main material
stainless steel
Surface finish body
bright
D1=Thread
M8
L=Length
80
D2
8
D3
18
L1 max.
16
R
4
S
9
Steel code
1.4305
UNSPSC Code
31161511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel grade 8.8, black oxidised.
Stainless steel bright.
Note
Eye bolts with thread up to the eye.
Suitable hinge pin, see 04250.
Drawing reference
U = max. 2 P (incomplete thread)
X1 = to DIN 76 part 1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought